Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
TOTEST
Description
RY-P-PIN-T - Interface needle
Bill of material
RY-P-PIN-T
MODEL
model
RY-P-PIN-T
PN
Product name
All copper P-PIN
WM
Wiring method
Welded on the grounding plate
MV
Max. voltage
450V
MCOIN
Maximum current of interface pin
1A
RV
Resistance value
<5mOhm
KISM
Knock-in part material
Brass
MOMP
Metal part material
Red copper
STOMP
Surface treatment of metal part
Nickel plating: 80 -120um; Gold-plated head: 2-3um
P
Purpose
GND point short circuit of HP3070 fixture and machine
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D