Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
TOTEST
Description
TE-FCB-13PNEU - Gas switch module at fixture end
Bill of material
TE-FCB-13PNEU
MODEL
Model
TE-FCB-13PNEU
NOP
Number of pins
13 PCS
WM
Wiring method
4mm air tube
CAV
Compressed air value
6bar
TCASOA
The compressed air shuts off automatically
NO
CAQ
Compressed air quality
IS0 8573-1:2010
CM
Connection method
Plug bush
JM
Joint material
Brass
MOFB
Material of fixing block
FR4
PU
Purpose
Fast connection of APC series test equipment and air pipe at the fixture end
RE
Remarks
This module is installed on the fixture module fixing plate
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D