Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
TOTEST
Description
TE-FCB-85 - 信号转接模块
Bill of material
TE-FCB-85
MODEL
model
TE-FCB-85
PN
Product name
信号转接模块
WM
Wiring method
绕线(26AWG/28AWG/30AWG OK线)
MV
Max. voltage
450V
MCOIN
Maximum current of interface pin
1A
SOWE
Dimensions of winding end
0.64mm
RIS
Recommended installation spacing
2.54 mm
SINRV
Resistance value of a single interface pin
<5mOhm
DPM
Connecting probe model
T头针(如GKS100-307-150)
MQ
material quality
黄铜
ST
Surface treatment
镀镍:80~120um; 镀金:2-3um
P
Purpose
安装在ICT/FCT界面板上用于治具或者针模转接和接快速更换
R
Remarks
此界面针主要应用于ICT治具
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D